??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
box-tac11 - Hexagon socket head cap screws (boxed) Anti-loosening type full/half thread coarse thread
Bill of material
BOX-TAC11-M3-L6
CODE
code
BOX-TAC11
TYPE
type
THREAD
thread
coarse teeth
SALES
method of sales
boxed
MAT1
National standard material
ML40Cr
MAT2
equivalent material
ML40Cr
SURFACE
surface treatment
blackened
LEVEL
power level
12.9
M
L
Q
pcs/box
V
P
pitch
0.50
D
5.5
K
3
S
2.5
LINK
weblink
webxxx