??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BOX-TAP31 - Slotted head screws (boxed)
Bill of material
BOX-TAP31-M3-L4
CODE
code
BOX-TAP31
TYPE
type
Slotted head screws, all teeth
THREAD
Thread
Thick teeth
MS
Mode of sale
Boxed
MAT
material
SUS304
SG
Strength Grade
A2-70
M
L
BOX
pcs/box
6000
P
P Pitch
0.50
D
5.5
K
2.0
NN
n
0.8
HH
h (min)
0.85
LINK
weblink
webxxx