??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BOX-TBS42_49 - Cross recessed pan head with self tapping screws (boxed) , pointed/flat type
Bill of material
BOX-TBS45-ST2-L4
CODE
code
TYPE
type
MS
Mode of sale
Boxed
MAT
material
SURFACE
Surface treatment
SG
Strength Grade
ST
L
SL
PCS/box
9000
P
0.79
D
6.2
K
K (max)
1.60
TT
t
0.60
LINK
weblink
webxxx