??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PACK-TDD10_11 - Cylinder head stop screw/Flat head cylindrical large stopper/Tail flat end type/Regulating type
Bill of material
PACK-TDD10-M3-L10
CODE
code
SAL
Sales method
bag
TYPE
type
Regulating type
TYPE1
type
Flat head cylindrical large stopper
TYPE2
type
Tail flat end type
TYPE3
type
THR
thread
Coarse tooth
MAT
subject material
stainless steel
MAT1
Stop material
polyurethane
COL
Stop colour
green
HRD
Stop hardness
Xiao style A90
ANT
Antistatic value
MAT2
enclosure material
stainless steel
M
L
PCS
pcs/bag
10
L1
Full thread
D
7.5
A
6
T
2.4
LINK
Website link
Website link