??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAH20_21 - Half Thread Hexagon Head Bolts Coarse Thread
Bill of material
TAH20-M6-L35
CODE
code
TYPE
type
half tooth
LW
Thread
coarse teeth
MAT1
material National standard
MAT2
material quite
SUR
Surface treatment
STR
Grade strength
USE
Use the vertebra
GB/T 5782-2000
M
L
V
18
P
Pitch P
1.00
S
10
K
4.0
LINK
web link
Website link