??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAU02 - Hexagon Socket Counterbore Screw
Bill of material
TAU02-M2-L5
CODE
Code
TAU02
TYPE
Type
Hexagon Socket Counterbore Screw
MAT1
Chinese Standard
0Cr18Ni9
MAT2
Equivalence
SUS304
HRD
Hardness
-
SUR
Surface Treatment
-
TOL
Strength Grade
A2-50
M
mm
L
mm
V
Full-Teeth
P
Pitch
0.4 mm
DMIN
D.min
3.70 mm
DMAX
D.max
4 mm
KMAX
K.max
1.3 mm
S
1.32 mm
LINK
Network Station
Website