??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBF31 - eye nut
Bill of material
TBF31-M10
CODE
code
TBF31
TYPE
type
Ring type
MAT1
GB material
0Cr18Ni9
MAT2
equivalent material
SUS304
ST
surface treatment
-
M
mm
AA
a
55.0 mm
DD
d
7 mm
H
43.0 mm
D
18.5 mm
K
12.1 mm
LINK
weblink
weblink