??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TFC01 - Environmental protection seal
Bill of material
TFC01-D4-L6-01
CODE
code
TFC01
TYPE
type
Environmental protection seal
MAT
material
SUS420
HARDNESS
hardness
48~54HRC
D
L
IDE
Identification seal
1
L1
4
A
2
MXP
MxP
M2x0.4
TEX
Text depth
0.2
LINK
weblink
webxxx