??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TFC83
Bill of material
TFC83-B25-L40-R
CODE
code
TFC83
TYPE
type
Hook type lock formwork
MAT
material
S45C
B
mm
L
mm
COL
colour
mm
T
12 mm
DD
d
9 mm
L1
10 mm
C
10 mm
LINK
Website link
Website link