??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLC31_43 - Flat key·Center counterbore type
Bill of material
BLC36-B8-L15
CODE
Code
TYPE
Types of
MAT1
National standard material
MAT2
Quite material
STR
tensile strength
Above 600N/mm²
B
TOL1
B tolerance
0/-0.036
L
TOL3
L tolerance
0/-0.43
H
7
TOL2
H tolerance
0/-0.09
DD
d
3.3
DD1
d1
6.0
HH
h
3.3
C
0.3
LINK
website link
Website connection