??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YFUR - Compression spring L size specified type Outer diameter reference type
Bill of material
YFUR-D5-L15-A
CODE
code
YFUR
TYPE
type
Outer diameter reference type/L size specified type
MAT
Material
SUS304-WPB
SUR
Surface treatment
-
AD
Allowable displacement
F=Lx60%
D
mm
DTOL
D dimension tolerance
±0.3
L
mm
Enter value for L
mm
cm
inch
ft
LTOL
L dimension tolerance
±1
LTS
Load type selection
ML
Maximum load
2.5 N
DD
d
0.4 mm
P
P (reference)
1.8 mm
LINK
weblink
webxxx