??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WGL03 - Free mounted cylinder. Single rod type
Bill of material
WGL03-16-5-N
CODE
Code
WGL03
TYPE
Type
Free-mounted cylinder. Single rod type. Rod end external thread
AFF
Action Means
Double Acting
TD
Bore diameter
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
BIM
Built-In Magnet
BUF
Buffer
Pad buffer
NMS
Number of magnetic switches
TOT
Take-up thread
M5
UG
Using fluid
Compressed air
MAXOP
Maximum working pressure MPa
0.7
MINOP
Minimum use pressure MPa
WSP
Guaranteed Pressure Resistance MPa
1.1
AFT
Environment And Fluid Temperature
-10-70
PWS
Piston rod speed m/s
50-500
STOL
Stroke Tolerance
+1.0/0 mm
WGO
Oil Feed
???¨¨??
A
mm
A1
A(CA)
mm
B
mm
C
mm
D
mm
E
E(Black)
GA
mm
GB
mm
H
mm
J
K
mm
L
?¨®??
mm
MM
NN
P
Q
QA
R
mm
T
S
mm
Z
Effective Tooth Number
mm
NMSPOOL1
'0','2'
NMSPOOL2
'0'
LINK
Website Link
Website Link