??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WGU02 - Guide rod thin cylinder, cylinder diameter 12 ~ 80
Bill of material
WGU02-25-20-0
CODE
Code
WGU02
TYPE
Type
Guide rod thin cylinder, cylinder diameter 12 ¡« 80
ZC
Bearing
Sliding Bearings
DZXS
Action Means
Double Acting
GJ
Cylinder Diameter
XIC
Stroke
mm
CXKGSL
Number Of Magnetic Switches
HC
Buffer
Rubber Cushion On Both Sides
JGLW
Pipe Thread
mm
SYLT
Use Fluid
Air
GYL
Maximum Operating Pressure
1.0 MPa
DYL
Minimum Use Pressure
MPa
LYL
Guaranteed Pressure Resistance
1.5 MPa
HLWD
Environment And Fluid Temperature
-10~60¡æ Not Freezing
HSSD
Piston Speed
50~500 mm/s
XCGC
Stroke Tolerance
+1.5/0
GY
Oil Feed
Unnecessary
B
mm
C
mm
DA
mm
FA
mm
FB
mm
G
mm
GA
mm
GB
mm
GC
0.0 mm
H
mm
HA
J
mm
JA
0 mm
JB
0.0 mm
JC
0 mm
K
mm
L
?¨®??
mm
MM
mm
ML
mm
NN
mm
CA
mm
CB
mm
CL
mm
P
mm
PA
mm
PB
mm
PW
mm
Q
mm
R
mm
S
mm
T
mm
U
mm
VA
mm
VB
mm
WA
mm
WB
mm
X
mm
XA
mm
XB
mm
XC
mm
XL
mm
YY
mm
YL
mm
Z
Effective Tooth Number
mm
A
mm
DB
mm
E
mm
LINK
Website
Website Link