??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XYC11 - Economy type, vacuum joint, external thread, elbow joint
Bill of material
XYC11-D2-M3
CODE
Code
XYC11
TYPE
Types of
External thread, elbow joint
MAT1
Body material
yellow metal
MAT2
Thread material
yellow metal
MAT3
Gasket material
NBR
ST
surface treatment
nickelage
D
mm
NM
Nominal model
R
M3 mm
H
1 mm
A
2.5 mm
B
9.6 mm
E
7.5 mm
C
5 mm
S
5 mm
LINK
weblink
weblink