??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 15
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XZL26 - Economical, manual valve, single side thread, right side thread and external thread
Bill of material
XZL26-D8-1-2-A
CODE
Code
XZL26
TYPE
Types of
Single thread type / right thread type
TMM
The main material
PBT
TPM
Thread material
brass
MFR
Out of the ring material
POM
DD
Pipe diameter D
mm
NM
Nominal model
BT
Body type
COL
colour
A (white)
R
H
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
M1
mm
Q
mm
ECPA
A-R effective cross-sectional area
mm^2
ECAR
P-A effective cross-sectional area
mm^2
LINK
website link
URL