??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XZR11_12 - Economical Push-in connector Elbow connector/Extension elbow connector S-type male thread
Bill of material
XZR11-D4-M5
CODE
code
TYPE
type
MAT1
The main material
brass+PBT
MAT2
Thread material
brass
MAT3
Pressure cap material
POM
SUR
Surface treatment
Pickling
D
MOD
Nominal model
R
M5
S
7
A
∅A
8.2
A1
∅A1
7
E
15.4
B
L
L※
C
13.3
LINK
Website link
webxxx