??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OGH11_13 - Needle roller guide column assembly for mold frame without stopper/movable stopper/fixed stopper
Bill of material
OGH11-D6-L30
CODE
code
TYPE
type
MAT1
Material guide post/guide sleeve
SKS3
MAT2
Material: Needle roller bushing
SUJ2+uper engineering plastics
MAT3
Material prohibition: fixed cushion block/fixed stopper block
S45C
MAT4
Material movable stopper
S45C+SPC-1
MAT5
Material: Spring
SWP-B
HRD
Hardness guide post/guide sleeve
60~62HRC
D
L
F
D2
D3
L1
H
H1
H2
W
(W)
T
M
U
TT
t
S
S1
D1
DTOL
tolerance
B
W1
NOS
Number of slots
3
E
DD
d
HH
h
NORN
Number of rolling needles
AS
Attachment screws
LINK
website link
website link