??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OGV01 - Oil free bushing fixed seat assembly, built-in copper alloy sleeve, heightening square type and single retaining ring type
Bill of material
OGV01-d12
CODE
Code
OGV01
TYPE
Type
Heightened Square ¡¤ Single Retaining Ring Type ¡¤ Standard Type
AMAT
Fixed Seat Material
Aluminum Alloy
ASUR
Fixed Seat Surface Treatment
Natural anodizing
BMAT
Bushing Material
High-strength brass (SP2) inlaid solid lubricant
SE
Sealing Ring
no
DD
d
mm
DDTHE
D Tolerance
E
mm
ETHE
E Tolerance
+0.05/-0.05
W
mm
WTHE
W tolerance
+0.05/-0.05
H
mm
L
mm
L1
L2
mm
L1THE
L2 tolerance
+0.2/-0.2
L2
L1
mm
L2THE
L1 tolerance
+0.2/-0.2
V
mm
S
mm
M1
M2
DD1XHH
d1xh
LINK
Website
Website Connection