??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-LMD11_12 - Economical Straight Column Linear Bearing/Medium Type
Bill of material
E-LMD11-d6
CODE
code
TYPE
type
Medium Type
MAT1
Bushing Material (Gb)
GCr15
MAT2
Bushing Material (Equivalent)
SUJ2
HRD
Bushing Hardness
56HRC~
SUR
Bushing Surface Treatment
MAT3
Ball Material
GCr15
MAT4
Cage Material
Resin
MAT5
Seal Washers Material
Nitrile Rubber
TEM
Use Temperature Environment
-15~80℃
DD
d
mm
DDTOL
d Tolerance
0/-0.012
D
12 mm
DTOL
D Tolerance
L
29 mm
LTOL
L Tolerance
0/-0.3
L1
20.0 mm
MM
m
1.10 mm
D1
11.5 mm
RR
r
0.4 mm
ECC
Eccentric(Max)
0.015 mm
NUM
Number Of Ball Rows
4
DYN
Basic Load Rating C (Dynamic)
225
STA
Basic Load Rating (Co (Static))
305
ALT
Static Allowable Torque (N·m)
1.40 g
WEI
weight
12 g
LINK
Website Link
Website Link