??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-LMZ56 - Economic support bearing box type unit standard/widened single lining/double lining
Bill of material
E-LMZ56-d16
CODE
code
E-LMZ56
TYP1
typ1
Single piece (slider)
TYP2
typ2
Widening type
TYP3
typ3
Single lined type
MAT1
Material of guide rail
-
MAT2
Material of slider
aluminium alloy
MAT3
Bearing material
SUJ2
SUR
surface treatment
anodic oxidation
DD
d
mm
L1
42 mm
F
31.0 mm
G
26 mm
H2
8 mm
W
62 mm
W1
50 mm
W2
30 mm
M
M5
Q
18 mm
LOD1
Basic rated load1
392 N
LOD2
Basic rated load2
490 N
LINK
website link
website link