??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICE11_12 - zhixiangdaoguiyong dingweixiao
Bill of material
ICE11-T5
CODE
code
TYPE
type
ZXGDYDWX
MAT
Material
SUR
surface treatment
T
mm
H
mm
D
mm
DTOL
D Tolerance grade
mm
L
mm
E
2.0 mm
L1
mm
L2
1.5 mm
L3
mm
S
5 mm
S1
2.5 mm
JGGJ
jggj
YJL
(tuijian)yajingli
ZL
g
LINK
Web Link
Webxxx