??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEB21_LED21 - Square Screw Support Assembly,Precision Type,Fixed Side
Bill of material
LEB21-4
CODE
Code
TYPE
Precision
TYPE1
Type
Fixed Side
MAT
¢Ù/¢Û/¢Þ Material
S45C
MAT1
¢ÜMaterial
SUJ2
SUR
¢Ù/¢Û/¢Ü/¢ÞSurface Treatment
GG
Specifications
DD
d
mm
T
mm
T1
5.5 mm
T2
mm
T3
mm
W
mm
W1
18 mm
H
mm
H1
mm
N
mm
C
mm
P
mm
DD1
d1
mm
DD2
d2
mm
TT
t
mm
S
mm
DIA
Oil seal applicable shaft diameter
mm
D1
Suggest matching the diameter of lead screw shaft
mm
JDD
Recommended outer diameter of shaft end
mm
JDDTOL
Recommended shaft end outer diameter tolerance
mm
JA
Recommended shaft end machining size
mm
JB
Recommended shaft end machining size
mm
E
Recommended shaft end machining size
mm
JM
Recommended nominal thread size
mm
JMP
mm
JL
Recommended nominal thread size
mm
JT4
Recommended Spacer Ring Length Dimensions
mm
LINK
Website
Website Connection