??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEW03 - Heavy duty screw support assembly/round flange opposite edge type/fixed side
Bill of material
LEW03-d17DF
CODE
code
LEW03
TYPE
type
round flange opposite edge type,fixed side
MAT
material ①③④⑥
S45C
SUR
Surface Preparation ①③④⑥
Black Oxide
DD
d
mm
ZCZH
Bearing combination form
D
ØDg6
70 mm
D1
ØD1
106 mm
R
ØR
72 mm
T
60 mm
F
32 mm
H
15 mm
G
80 mm
PPCCDD
p.c.d
88 mm
DD1
d1
9 mm
DD2
d2
14 mm
TT
t
8.5 mm
DD3
d3
45 mm
K
3 mm
PCD
P.C.D
58 mm
P
M5
Q
10 mm
CAA
Basic dynamic rated load Ca(N)
23000
AXIA
Axial limit load (N)
26600 N
PRE
Pre load reference value (N)
1450
ASRV
Axial stiffness reference value (N.μm)
630
PER
Permissible speed (r/min)
6900
M
locking nut M
M17
MP
pitch
1.0 mm
D3
locking nut ØD3
32 mm
L3
locking nut L3
16 mm
MG
weight
2.00 g
SUG
Matching screw shaft diameter ØD2
20,25 mm
SUG1
Outer diameter of shaft end Ød
17 mm
SUG2
Machining dimensions of shaft end ØA
15 mm
SUG3
Machining dimensions of shaft end B
81 mm
SUG4
Machining dimensions of shaft end C
23 mm
SUG5
Machining dimensions of shaft end L
23 mm
T4
Spacer ring length T4
15 mm
LINK
Wedsite Link
Wedsite Link