??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 60
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BBP7000_7210-J - Angular Contact Ball Bearings ¡¤ Single Row Type ¡¤ Domestic / Imported Type
Bill of material
BBP7202-E
CODE
Code
BBP
TYPE1
TYPE
Single Type
TYPE2
TYPE
CODE1
Bearing Type Code
7
ZCJD
Bearing Accuracy
MAT
Bearing Gb Material
GCr15
MAT1
Bearing Equivalent Material
SUJ2
JCJ
Contact Angle
25 °
TYPE
CODE2
Code
DD
d
mm
D
mm
B
mm
RR
r
mm
RR1
r1
mm
CR
Basic Load Rating Cr (Dynamic)N
KN
COR
Basic Rated Load Cor (Static) N
KN
RPM
Rpm(Grease Lubrication)
rpm
RPM1
Rpm1(Oil Lubrication)
rpm
AA
Point Of Action
mm
DB
Installation Size db(min)
mm
DA
Installation Size Da(Max)
mm
R
Installation Dimension r2 (max)
mm
GG
Weight (Reference)
g
LINK
Website
Website Connection