??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BBR06 - Single row angular contact ball bearing/Universal matching type/Contact angle: 25 °
Bill of material
BBR06-7005SU
CODE
code
BBR06
TYPE
type
Universal matching type
TYPE1
type
Standard type
BEA
Bearing type code
7
ACC
Bearing accuracy
GB/T307.1 5level
POST
Post code
SU
MAT
Bearing material national standard
GCr15
MAT1
Bearing material Quite
SUJ2
CON
contact angle
25 °
MODEL
Bearing model
DD
the inside diameter of
25 mm
D
47 mm
B
12 mm
RR
r
0.6 min
RR1
r1
0.3 min
CR
Basic rated load Cr(move)
11.3 KN
COR
Basic rated load Cor(quiet)
7.40 KN
ALL
Allowable speed grease
12000 rpm
ALL1
Allowable speed Oil lubrication
17000 rpm
ACT
Action point a
16.4
DS
Ds
30 min
DH
dh
42 max
R
0.6 max
WEI
weight
0.080 kg
LINK
Website link
Website link