??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BBY - Angular Contact Ball Bearing For Small Screw Support Matching Type
Bill of material
BBY706DB
CODE
Code
BBY
TYPE
Type
Paired
ZCDM
Bearing Type Code
7
JD
Bearing Accuracy
GB/T 307.1 Class 5
MAT1
Bearing Gb Material
GCr15
MAT2
Bearing Equivalent Material
SUJ2
JCJ
Contact angle (°)
30
ZCXH
Bearing Type
PDX
Paired
DD
d
6 mm
D
17 mm
B
6 mm
RR
r(min)
0.3 mm
RR1
r1(min)
0.15 mm
CRR
Basic Load Rating (Cr(Dynamic))
2.14 KN
COORR
Basic Load Rating (Cor (Static))
1.93 KN
AA
Action Spot a
12.7 mm
DDBB
Installation size db (min)
9.8 mm
DDAA
Installation size da (max)
14.8 mm
RR2
Installation size r2 (max)
0.3 mm
WEIGHT
Reference Weight
12 g
LINK
Network Station
Website