??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BNE51 - Rod Ends ¡¤ Normal Series£¨SQ...RS£©/£¨SQZ...RS£©¡¤ Ball Head Type ¡¤ Straight Rod Type
Bill of material
BNE51-SQZ12-RS-R
CODE
Code
BNE51
TYPE
Bearing Specifications
GG1
GG2
RS
TYPE1
Type
Normal Series Ball Type Straight Rod Type
MAT1
Ball Seat Material
Zinc Alloy
MAT2
Stretch Rod Material
Carbon Steel
RCL
Extension Rod Heat Treatment
Quench Hardening
MAT3
Seal Washers Material
Rubber
LWXX
Thread Rotation
DD
d
mm
M
DD1
d1
mm
MP
Pitch
mm
DD2
d2(min)
mm
DD3
d3(max)
mm
V1
(min)
mm
V2
mm
S1
mm
S2
mm
L
(max)
mm
L1
mm
L2
(max)
mm
L3
(max)
mm
D1
(max)
mm
D2
(max)
mm
D3
(max)
mm
AA
a
°
F
Load (KN)
KN
MG
Weight (kg)
kg
LINK
Website
Website Connection