??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-ELJ02 - Economical angle measuring manual displacement table/dovetail groove type/ α Axis · Precision Vehicle Model
Bill of material
E-ELJ02-25-20
CODE
code
E-ELJ02
TYPE
type
dovetail groove type
DRI
Drive Direction
α Axis
MAT
Material
Aluminum Alloy
SUR
Surface Preparation
Black Anodic Oxidation
GG
Specifications
HOC
Height Of Center
mm
PLA
Platform Size W*W
25*25
AOM
Amount Of Movement
+15°/-15° °
AOM1
The Amount Of Movement For Turning The Handle A Turn
2.0° °
ZXDQL
Minimum Reading Amount of Scale Calibration
0.1° °
D
20 mm
E
20 mm
H
15 mm
F
0 mm
W1
8.6 mm
W2
16.5 mm
M
M2*3
MAA
Ma
MBB
Mb
M2
DD
d
4 mm
HH
h
3 mm
HH1
h1
1 mm
LOAD
Load
2 kfg
MAI
Main Body Weight
0.04 kg
LINK
Website Link
Website Link