??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJL06 - Dovetail type manual stage: Z axis (precision type, feed screw drive type)
Bill of material
EJL06-25
CODE
code
EJL06
TYPE
type
Feed screw drive type
DDN
Drive direction
Z axis
MAT1
Material main body
aluminum
MAT2
Material Lead screw
stainless steel
SUR
surface surface preparation
Black anodized
SPE
specification
TSE
Table size
25*25 mm
STR
stroke
±5 mm
MRS
Minimum reading of the scale
0.1 μm
MOA
Movement accuracy (straightness)
30 μm
KNOB
The amount of movement when the knob rotates for 1 turn
0.5 mm
LOAD
Load
1 kgf
BWT
Body weight
0.06 kg