??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DBA01_11 - Disk-Type Coupling
Bill of material
DBA01-D50-d14-e14
CODE
Code
TYPE
MTM
Main material
Aluminum Alloy
DIM
Disk Material
Stainless Steel
LHS
Main surface treatment
Anodize
THA
annex
Hexagon Socket Set Screw
D
mm
DD
d
mm
DDTOL
D Tolerance
+0.014/0 mm
EE
e
mm
EETOL
E Tolerance
+0.014/0 mm
L
mm
L1
mm
F
mm
M
mm
TIT
Tightening torque
N*m
ALT
Allowable Torque
N*m
AIA
Allowable Installation Angle Deviation
1 °
AIE
Allowable Installation Eccentric Deviation
AIO
Allowable Installation Of Axial Displacement Deviation
SMO
Static Elastic Coefficient
MNO
Maximum Number Of Revolutions
U/min
INM
Moment Of Inertia
WEI
Weight
g
ZZDC
D Hole Side Keyway Processing
ZZDD
e Hole Side Keyway Processing
LINK
Website
Website Connection