??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DCK01 - Plum-type coupling ??¡§¡§ with keyway screw type ??¡§¡§ aluminum alloy (excellent rubber)
Bill of material
DCK01-D30-B-d10-e10
CODE
Code
DCK01
TYPE
With Keyway Screw Fixing Type
MTM
Main material
Aluminum Alloy
SRM
Interval Ring Material
Polyurethane
LHS
Main surface treatment
Anodize
THA
annex
Set Screw
D
mm
SRC
Distance Rings Color
DD
d
mm
DDTOL
D Tolerance
+0.022/0 mm
EE
e
mm
EETOL
E Tolerance
+0.022/0 mm
L
mm
L1
mm
B
B (General Specification: White)
mm
C
mm
F
mm
M
mm
TIT
Tightening torque
N*m
ALT
Allowable Torque
AIA
Allowable Installation Angle Deviation
1 °
AIE
Allowable Installation Eccentric Deviation
AIO
Allowable Installation Of Axial Displacement Deviation
mm
SMO
Static Elastic Coefficient
MNO
Maximum Number Of Revolutions
U/min
INM
Moment Of Inertia
LINK
Website
Website Connection