??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DDH81_84 - CV Joint/Y-shaped shaft hole/J-shaped shaft hole
Bill of material
DDH82-D118-d25
CODE
Code
TYPE1
Types of
TYPE2
Types of
MAT
material
SCR440
SUR
surface preparation
Painting
D
Size annotation diagram
mm
DD
d
mm
DDTOL
dtol H7
+0.021/0
L1
62 mm
A
40 mm
D1
70 mm
D2
20.0 mm
D3
50.0 mm
D4
94 mm
BOLT
n-d1
6-M10
LMIN
Lmin
TOT1
Total length expansion and contraction
±10
TOT2
Total length expansion and contraction
+10^-5
REV
Revolution torque
180 mm
ALL1
Allowable maximum axle inclination angle
35
ALL2
Allowable maximum axle inclination angle
25
MOM1
Moment of inertia
MOM2
Moment of inertia
WEI1
weight
kg
WEI2
weight
kg
L2
44 mm
DD2
d2
48 mm
R
1.5 mm
BB
b
8 mm
BBTOL
btol
-0.015/-0.051
TT
t
28.3 mm
TTTOL
ttol
+0.20/0
LINK
Website link
Website link