??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DFB01 - Coil Spring Type Coupling. Screw Type
Bill of material
DFB01-D16-d5-e5
CODE
Code
DFB01
TYPE
Type
Screw Fixed Type
MAT
Main Body Material
Zinc Alloy
FJ
Accessories
Hexagon Socket Set Screw
D
mm
DD
d
DDTOL
D Tolerance
+0.018/-0.018
EE
e
mm
Enter value for EE
e
mm
cm
inch
ft
EETOL
etol
+0.018/-0.018
L
mm
L1
L
mm
F
mm
M
NL
Tightening Torque (N-m)
NJ
Rated Torque £¨N-m)
ZDNJ
Maximum Torque (N-m)
ZS
Maximum Speed (rpm)
3000
LJ
Moment Of Inertia £¨kg-m2)
NJGX
Static Torque Rigidity (N-m/rad)
JX
Radial Deviation (mm)
JXPC
Angular Deviation£¨¡ã)
8
ZXPC
Axial Deviation (mm)
+1/-1
ZL
Weight£¨g£©
LINK
Website
Website Connection