??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 18
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EAF01_63 - Trapezoidal tooth synchronous wheel ??¨¨ XL type
Bill of material
EAF31-XL037-10-A-H-d4
CODE
Code
PLT
Pulley type
BLT
Belt width
TOP
Pitch
5.08
PLM
Wheel material
FLM
Flange material
SUR
Surface treatment
NUT
Number of teeth
PUS
Wheel shape
SHS
Shaft hole specification
DD
d
mm
Z
mm
J
mm
Q
mm
R
mm
S
mm
T
mm
PD
P.D.
16.17 mm
OD
O.D.
15.66 mm
D
0 mm
F
24.0 mm
E
12.0 mm
A
mm
W
mm
L
0 mm
ZZMC
Change the screw angle selection
ZZMD
Change the screw hole size selection
M
mm
WCWDWE
Select flange riveting
ZZFC
zzfc
FC
ZZABAC
Change screw
ZZPA
LINK
website
Website connection