??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ECH01_31 - Keyless timing belt pulley T5 type
Bill of material
ECH11-T5150-24-E-d10
CODE
code
DLLX
Pulley type
PDKD
Belt width
CJ
Pitch
5
MAT1
Material (with wheel)
Aluminum alloy
MAT2
Material (flange)
Aluminum alloy
MAT3
Material (bulging sleeve)
S45C
SUR1
Surface treatment (with wheels)
Natural anodizing
SUR2
Surface treatment (Flange)
Natural anodizing
SUR3
Surface treatment (Expansion sleeve)
-
SYZT
Use expansion sleeve
See Synchronous Wheel Summary
CS
Number of teeth
DLXZ
Wheel shape
DD
Shaft hole specification dH7
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
A
mm
W
mm
LINK
weblink
webxxx