??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PLS05 - pls05title
Bill of material
PLS05-A
CODE
Code
PLS05
TYPE1
type1
probe
TYPE2
type2
ICT testing
MAT1
Needle shaft material
Phosphorous copper
MAT2
Needle tube material
brass
MAT3
Spring material
SUS304
SUR1
Needle shaft surface treatment
Gold plating
SUR2
Surface treatment of needle tubes
Gold plating
SUR3
Spring surface treatment
-
NEE
Needle axis shape
INS
Installation spacing
7 mm
WOR
Work itinerary
15 mm
MAX
Maximum stroke
20 mm
WOR1
Work resilience
1000 g
MAX1
Maximum elasticity
1500 g
RAT
Rated current
<=40 (A)
CON
contact resistance
<=2
REP
Replacement reference usage frequency
5WANCI
LINK
website link
website link