??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PNP01 - Pogo Pin probe (for PCB testing) standard type with a minimum installation center distance of 100mil/2.54mm and a maximum stroke of 1.0mm
Bill of material
PNP01-A
CODE
code
PNP01
TYPE1
type1
Pogo probe
TYPE2
type2
PCB testing dedicated
MAT1
Needle tube material
Lead-free copper
MAT2
Spring material
SUS304
MAT3
Needle shaft material
Lead-free copper
SUR1
surface treatment
Gold plating
NEE
Needle axis shape
A mm
WOR
Work itinerary
0.5 mm
MAX
Maximum stroke
1.0 mm
WOR1
Work resilience
60.0 g
RAT
Rated current
≤2 A
CON
contact resistance
≤30
REP
Replacement reference usage frequency
10WANCI
LINK
WEBSITE LINK
WEBSITE LINK