??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC12210 - Quick clamp/vertical compression type/straight base
Bill of material
WDC12210
CODE
Code
WDC12210
AZFS
Installation Method
Straight Base
YB
Press handle
U handle
ZTCZ
The main material
SS400
SUR
Surface Treatment
Galvanized
JCL
Clamping Force
182 kg
YBZJ
Press handle
101¡ã
BSZJ
Handle Corner
57¡ã
ZZ
Self-Weight
620 g
FJ
Accessories(Indenter Screws)
WDN-56212
LINK
Website Link
Website Link