??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC40370 - Quick clamp, latch tension type, flange base
Bill of material
WDC40370
CODE
Code
WDC40370
IM
Installation method
Flange base
BM
Body material
Forged alloy steel
ST
surface treatment
-
CF
Clamping force
1818 kg
COWD
conduct oneself with dignity
1260 g
FUN
function
-
LINK
weblink
weblink