??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSA65_67 - Thin cylinder/Long type
Bill of material
WSA65-25-E-5-N-A
CODE
Code
TYPE
Type
MAT
N(No magnet)
Carbon Steel
MAT1
Y ( With Magnet )
Aluminum Alloy
USI
Using fluids
Filtered Standard Hydraulic Oil
GJ
Cylinder Diameter
PIS
Piston rod shape selection
XCJL
Travel distance ST
mm
Enter value for XCJL
Travel distance ST
mm
cm
inch
ft
MAGNET
Magnetite
TEM
Operating temperature range
°C
SPE
Operating Speed Range
8~300 mm/sec
MAG
Magnetic Induction Line
Magnetic spring pipeline with magnet only
USE
Use pressure
Carbon steel: 0.3~14/Aluminum alloy: 7 Mpa
D
14 mm
B
N(no magnet)
mm
B1
Y ( With Magnet )
mm
B2
mm
C
C*
8 mm
E
50 mm
F
36 mm
S
50 mm
G
67 mm
K
9 mm
K1
5.6 mm
L
10 mm
X
N(No magnet)
mm
X1
Y ( With Magnet )
mm
Y
mm
RC
mm
SL
mm
R
mm
J
M10x1.5 mm
HJ
15 mm
JE
M12x1.25 mm
HL
20 mm
JW
9 mm
W
10 mm
LINK
Hyperlinks
Hyperlinks