??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLL46 - Quick lock/Taper pin gripping type
Bill of material
BLL46-10
CODE
code
BLL46
TYPE
type
Taper pin gripping type
MAT
noumenon material
SUS303
MAT1
knob material
SCS13
MAT2
ball material
SUS440C
MAT3
Spring material
SUS304WPB
HEA
heat treatment
Quenching and tempering
SPE
Specifications
APP
Applicable plate thickness
6~10
DD
d
6 mm
D1
14 mm
D2
25 mm
D3
25 mm
H
23 mm
H1
6.5 mm
M
M2deep3
PCD
21
CLA
Clamping force
7 N
WEI
weight
21 g
STR
shear strength
1100 N
STR1
tensile strength
250 N
PIN
Applicable clamping pin(Conical type)
BLL56-10
LINK
Website link
Website link