??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFY41 - Sliding Bolt ¡¤ Round Type
Bill of material
HFY41-L150
CODE
Code
HFY41
TYPE
Types of
Round Type
MAT
Material
SUS304
L
mm
L1
mm
L2
mm
L3
10.5 mm
W
31 mm
W1
21 mm
W2
21 mm
A
24 mm
T
1.8 mm
H
mm
DD
d
4 mm
DD1
d1
4 mm
WEI
Reference Weight£¨kg/pcs)
LINK
Hyperlinks
Website