??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
AKQ01_03-G-X-6263 - General accessories for profiles door frame parts aluminum alloy hinges¡¤limit type
Bill of material
AKQ01-G-X-6263-120
CODE
Code
TYPE
Type
Cone/Waist Hole Type
MAT
Material
A6063-T5
SUR
Surface Treatment
GG
Specifications
A
°
S
42 mm
P
37 mm
W
62 mm
L
63 mm
T
4 mm
FZ
Load
180 N
WEIGHT
Weight
63 g/pcs
LINK
Website
Website Link