??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Adesio Shower holder square - Sanitary accessories
Bill of material
BA40VC908
BNR
Order number
BA40VC908
PD
Product description
Adesio Shower holder to bond Rosette square 6,5 x 6,5 cm for fixation without drilling Mounting gluing
ARTNR
Article number
106107
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Glue
W
Width
65 mm
H
Height
68 mm
L
Length
62 mm
GW
Installation height
1.1 m
NW
Netto weight
0.206 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
79.070.040
INFO
Product information
https://www.bodenschatz.ch/direct/BA40VC908