??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 8
HELP_VARIABLE
Company
HAVIT
Description
AFS / AFX - SAE Butt weld imperial flange with measuring connection G1/8" (shortest side)
Bill of material
AFS-110-ST-A1K-BL(H)
PL
Pressure level
3000 PSI
NDM
Nominal flange size
Дюйм
MAT
Material
CT
Coating
Bare (Uncoated)
BOLT
Bolts
BOLT1
Bolts
-
COUPLING
Test coupling
MB
Maximum recommended working pressure
175 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
A
77.0 mm
B
63.0 mm
C
88.9 mm
D
114 mm
E
50.8 mm
F
105 mm
G
50 mm
H
25 mm
L
13.5 mm
MP
Measurement port
G 1/8
MASS
Weight (without attachment and screws)
1.53 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage