??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
Honsel-Group
Description
CERTO® Perfect Stainless Steel A2 / Stainless Steel A2 Dome Head - Special Sealed Blind Rivet
Bill of material
Blind Rivet CERTO PERFECT 10908048120/10301
ARTNR
Item number
BEZ
Description of the Product group
HONSEL-Dichtblindniet CERTO® PERFECT Edelstahl / Edelstahl Flachkopf
FORM
Display format
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Stainless Steel A2
MAT2
Material pin
Stainless Steel C1
AU
Execution
closed
KO
Head shape
Dome Head
D
Shaft diameter (d)
4.8 mm
DB1
Bore hole diameter from
4.900 mm
KB1
Clamping range from
mm
KB2
Clamping range up to
mm
SL1
Shaft length (l)
mm
HK
Head height (k)
1.25 mm
DK
Head diameter (dk)
9.5 mm
DM
Mandrel diameter (dm)
2.9 mm
SBK
Min. Shear strength
4500.0 N
ZBK
Min. tensile strength
5500.0 N
KGS
Weight/pcs
kg
M
CAPACITY
500
INFOPDF
Info
PDF
EAN
TKD
+/-0,3
TKH
+/-0,15
ZTN
83082000
ECLS
23120402