??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
CNVL-4H-3H - Interface module manifold between Series 3 G1/8 and G1/4
Bill of material
CNVL-4H-3H
MOD
Ident number
CNVL-4H-3H
B
23 mm
C
89.0 mm
D
60 mm
E
14 mm
F
28.600 mm
H
98 mm
L1
23.0 mm
N
14 mm
O
5 mm
Q
38 mm
R
7 mm
G
G1/2