??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
HG18S27,HG18BS27 - Slide Rails - Stainless Steel, Three-Step
Bill of material
HG18S2708
MODEL
Model
LV1
Type
RMAT
Rail Material
Equivalent to SUS304
RSUR
Rail Surface treatment
-
BMAT
Ball Material
Equivalent to SUS440C
CODE
Code
VAR02
No.
FIX02
Rail Length
203.2 mm
FIX04
Stroke
225.2 mm
FIX06
A
143.2 mm
FIX08
Ba
163.2 mm
FIX10
Load Rating
372 N/2 pcs.
FIX95
PDF
PDF