??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY52ZG - Zinc alloy butterfly hinge flat screw type economy type
Bill of material
HY52ZG50
MODEL
Model
HY52ZG50
MAT
Material
ZDC
SUR
Surface treatment
chromate treatment
CODE
Code
HY52ZG
VAR02
No.
FIX02
A
50 mm
FIX04
B
50 mm
FIX06
A1
35 mm
FIX08
B1
20 mm
FIX10
H
14 mm
FIX12
T
5 mm
FIX14
D
8.6 mm
FIX16
d
4.4 mm
FIX18
d1
6 mm
FIX20
Load
35 kg
FIX22
Reference weight
0.11 kg/pcs
FIX95
PDF
PDF