??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SHAC
Description
KK100 - Linear actuator
Bill of material
KK100-20P-980A1-F0C
ITEM
Item NO.
KK100
DOOS
Diameter of output shaft
mm
TRAVEL
Ball Screw Lead
20 mm
AG
Accuracy grade
TRACK
Length of rail
mm
ST
Slide types
A : Standand type
SN
Numbers of slide block
MC
Motor connection
PC
Protecting cover
LM
Limit oribit
L2
980 mm
L1
1089 mm
SA1
max. stroke of slide block A1
828 mm
SA2
max. stroke of slide block A2
700 mm
G
40 mm
H
90 mm
N
n
7
M
m
5
WEIGHT1
A1 weight
20.4 kg
WEIGHT2
A2 weight
22.1 kg